IESNA:LM-63-2002
[TEST]P1344814
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-61)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R25W2N902765DE010 E3A301WMH_6500K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R25 optic, 6500K CCT AND, 90CRI , E3A301WMH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 6500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]405
TILT=NONE
1 -1 1 49 14 1 1 -0.25 -0.25 0
1 1 12.3
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
17.4 26.8 43.5 68 187.8 466.7 875.9 1322.5 1640.3 1733.3
1792.2 1851.6 1895.4 1926.8 1956.6 1978.2 2001.2 2015.2 2024.3 2016.7
2000.4 1960.8 1910.9 1845.1 1776 1674.3 1568.9 1460.1 1289.3 854.7
440.6 175 47.2 20 4.2 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
17.4 27.2 43.5 67.6 185.2 451.6 844.5 1292.3 1608.2 1701.2
1773.3 1823.2 1871.6 1904.8 1932.8 1954 1973.2 1988.7 1992.9 1983.8
1961.5 1927.9 1878 1812.6 1732.9 1645.2 1542.1 1415.5 1255.3 823
420.6 171.6 47.6 20.4 4.5 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
17.4 26.1 41.6 66.9 181.8 415.7 788.6 1214.9 1535.7 1624.5
1691 1746.1 1782 1811.5 1836.1 1853.1 1864.8 1876.9 1875.7 1863.7
1842.5 1804.3 1752.2 1693.2 1618.8 1518.7 1418.5 1293.4 1124.9 686.2
341.6 154.9 44.6 19.6 4.9 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
17.4 26.8 41.2 65 161.4 374.8 707 1090.9 1404.2 1497.5
1567.8 1616.2 1653.6 1678.9 1693.6 1702.3 1707.2 1712.5 1706.8 1691
1663.4 1626.4 1576.9 1507.7 1434 1321.8 1208.8 1064.1 890.3 482.9
252.8 133.8 41.2 18.5 5.3 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
17.4 26.1 40.4 61.2 138.3 322.7 600.4 934.1 1234.5 1319.1
1386 1437 1472.6 1496.4 1508.8 1509.6 1505.1 1495.6 1483.1 1463.1
1427.2 1380.4 1317.6 1234.5 1123 1002.5 868 727 601.6 319.7
181.4 103.2 37.4 16.6 6 1.1 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
17.4 25.7 38.9 57.4 117.9 267.9 480.7 750.1 989.3 1073.2
1140.4 1190.3 1220.9 1237.5 1242.8 1236.4 1221.3 1196 1168.8 1133.2
1087.5 1025.5 945.4 849.1 739.5 634.4 530.5 444.4 360.1 210.5
129.2 76.7 35.1 12.5 5.3 1.1 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0 0 0 0
17.4 25.3 37.4 53.7 100.1 214.3 378.6 569.5 749.7 807.5
857 893.7 915.2 922 915.6 898.2 873.3 837 793.5 748.9
702.8 642.8 569.8 494.6 414.1 355.6 297.8 250.5 213.5 140.9
90.7 49.5 20.8 8.3 3.4 0.8 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0 0 0
17.4 23.4 32.1 41.9 54 88 142.8 189.3 222.6 228.2
230.9 229 224.1 216.5 208.2 196.9 184.8 170.4 158.3 143.2
130.7 118.7 106.2 95.2 82.8 71.4 60.5 50.6 38.5 15.1
9.4 4.2 1.1 0.4 0 0 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0
17.4 20.4 23.1 25.3 27.2 28 27.2 25.3 23.8 22.7
21.9 21.2 20 18.9 17.8 16.6 15.9 14 12.1 9.8
7.2 4.9 4.2 3.4 2.6 1.9 1.5 0.8 0.8 0
0 0 0 0.4 0.4 0.4 0.8 0.8 0.8 1.1
1.1 1.1 1.1 0.8 0.8 0.8 0.8 0.8 0
17.4 17.4 16.2 15.1 13.2 11 9.1 7.6 5.7 4.9
4.5 3.8 3.4 3 2.6 2.3 1.9 1.1 1.1 0.8
0.8 0.4 0.4 0.4 0.4 0.4 0 0 0 0.4
0.4 0.4 0.8 0.8 0.8 0.8 1.1 1.1 1.5 1.5
1.5 1.5 1.1 1.1 1.1 1.1 1.1 1.1 0
17.4 14.4 11.3 8.7 6.4 4.5 3.4 2.3 1.1 0.8
0.8 0.4 0.4 0.4 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.4 0.4 0.4 0.8 0.8 1.1 1.1 1.5 1.5 1.5
1.5 1.1 1.1 1.1 0.8 0.8 0.8 0.8 0
17.4 12.1 8.3 5.7 3.8 2.6 1.5 0.8 0.4 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.4 0.8 0.8 1.1 1.1 1.5 1.5 1.5 1.9 1.9
1.5 1.5 1.1 1.1 0.8 0.8 0.4 0.4 0
17.4 11 7.2 4.5 3 1.5 1.1 0.4 0.4 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0.4 0.4 0.4
0.8 1.1 1.5 1.5 1.9 1.9 1.9 2.3 2.3 2.3
1.9 1.9 1.5 1.1 1.1 0.8 0.4 0.4 0
17.4 10.6 6.4 4.2 2.6 1.5 1.1 0.4 0.4 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0.4 0.4 0.4 0.8
1.1 1.5 1.5 1.9 1.9 2.3 1.9 2.3 2.3 2.3
2.3 1.9 1.5 1.5 1.1 0.8 0.4 0.4 0
